??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Series
205
Shaft Size
Inch
Part Number
137472 Inch
Description
F2B-SCFS-100-SHFS
Weight
1.21 lbs
Bearing Outer Diametar
2.047200 Inch
A
1.34 Inch
A1
1.340000 Inch
B
4.89 Inch
B1
4.890000 Inch
C
1.37 Inch
C1
1.370000 Inch
D
3.89 Inch
D1
3.890000 Inch
Bolt Diameter
3/8 Inch
F1
0.375000 Inch
H
0.35 Inch
H1
0.350000 Inch
J
0.39 Inch
J1
0.390000 Inch
L
1.32 Inch
L1
1.320000 Inch
M
2.63 Inch
M1
2.630000 Inch
Capacity Static
1565 lbs
Capacity Dynamic
3146 lbs
Shaft Size
'7/8','15/16','1' Inch
Stáhnout CAD model
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.